Brand: Burndy
Catalog ID: CH5C0
Catalog Number
CH5C0
Color
Black
Material
NYLON 6/6
Mounting Method
Screw
UPC
781810336205
UPC 14 Digit GTIN
00781810336205
Dimension - Bundle Diameter Max inch
.33
Dimension - Width inch
0.39
Dimension - Width mm
10 mm
Certification - CSA Approved
No
Certification - UV Rated
Yes
Standards - RoHS Compliance Status
CM
Carton Quantity
1000
Minimum Pack Quantity
4000
Packaging Type
Bag