HUBBELL
Image of WCH2B10 WCH2B10, Stainless Steel 2” Cable Hanger Cotter Pin Hook
Discontinued

WCH2B10, Stainless Steel 2” Cable Hanger Cotter Pin Hook

Brand: Burndy

Catalog ID: WCH2B10

This item is discontinued, please see WCH2B10-BDL suggested replacement.
Stainless Steel Cable Hanger Cotter Pin Hook, Bundle Diameter: 2"

  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Compatible with tracker clamp designs such as FT Solar and GameChange or similar
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mount via tracker bolt

Catalog Number

WCH2B10

Material

300 Series SS

UPC

621945644342

Dimensions

Diameter

2 in

Height

2.9 in

Package Height

2.9 in

Package Length

17.25 in

Package Weight

1.52 lb

Package Width

8.5 in

Width

2 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1000

Pallet Quantity

32000