HUBBELL
Image of WCH2B10GS-BDL WCH2B10GS-BDL, Galvanized Steel 2” Cable Hanger Cotter Pin Hook, Bundle Pack

WCH2B10GS-BDL, Galvanized Steel 2” Cable Hanger Cotter Pin Hook, Bundle Pack

Brand: Burndy

Catalog ID: WCH2B10GS-BDL

Galvanized Steel Cable Hanger Cotter Pin Hook, Bundle Diameter: 2"

  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • WCH1 and WCH2 models compatible with module mounting holes or FS6 wire management holes
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Lasts the lifetime of the Solar PV system
  • Recommended for outdoor use
  • Listing to UL1565 pending

General

Application

  • PV Installations
  • Mount via tracker bolt

Catalog Number

WCH2B10GS-BDL

Material

Galvanized Steel

UPC

621945704633

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

2000