HUBBELL
WCH2H1090GS-BDL, Galvanized Stainless Steel 2” Cable Hanger, 90° Angle, Bundle Pack
Image of WCH2H1090GS-BDL WCH2H1090GS-BDL, Galvanized Stainless Steel 2” Cable Hanger, 90° Angle, Bundle Pack

WCH2H1090GS-BDL, Galvanized Stainless Steel 2” Cable Hanger, 90° Angle, Bundle Pack

Brand: Burndy

Catalog ID: WCH2H1090GS-BDL

Galvanized Steel Cable Hanger, Bundle Diameter: 2", 90° Angle

  • Compatible with tracker clamp configurations such as the NexTracker™ strap bracket design and similar
  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mounting via securement around tracker bolt

Catalog Number

WCH2H1090GS-BDL

Material

Galvanized Steel

UPC

621945704695

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

2000

Pallet Quantity

64000