HUBBELL
Image of WFHP115GS WFHP115GS, Fuse Hanger Galvanized Steel, 1.15" Dia Bundle
Image of WFHP115GS WFHP115GS, Fuse Hanger Galvanized Steel, 1.15" Dia Bundle

WFHP115GS, Fuse Hanger Galvanized Steel, 1.15" Dia Bundle

Brand: Burndy

Catalog ID: WFHP115GS

Galvanized Steel Fuse Hanger, Bundle Diameter: 1.15"

  • Innovative design allows for quick and easy "pinch" installation
  • Corrosion resistant galvanized steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or wire management holes
  • Compact wire compartment secures fuses and connectors tight to prevent swinging and drag on cables
  • Recommended for outdoor use
  • UL1565 Listing Pending

Product details

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WFHP115GS

Material

Galvanized Steel

UPC

621945703155

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1000