HUBBELL
Image of 252P-IIR-7.7 252P-IIR PowerTrak ASSY 7.73R BLACK

252P-IIR PowerTrak ASSY 7.73R BLACK

Brand: Gleason Reel

Catalog ID: 252P-IIR-7.7

252P-IIR PowerTrak ASSY 7.73R BLACK

Standard design, Snap-together links with flip-tops

General

Catalog Number

252P-IIR-7.7

Series

PowerTrak GRP

Type

Flip-Top Track

Dimensions

Bend (Radius)

11.84 in

Curve Length

2.5 ft

Height

2.5 in

Height - Window

1.75 in

Mounting Height

17.96 in

Pitch

2.5 in

Weight

1.2 lb

Width

5.36 in

Width - Window

4.25 in

Conductor Related

Diameter - Cable Outside

1.46 in