
Brand: Gleason Reel
Catalog ID: 252P-IR-3.4
Catalog Number
252P-IR-3.4
Series
PowerTrak GRP Series
Type
Flip-Top Track
Bend (Radius)
8.31 in
Curve Length
1.5 ft
Height
2.5 in
Height - Window
1.75 in
Mounting Height
9.3 in
Pitch
2.5 in
Weight
1 lb
Width
3.7 in
Width - Window
2.6 in
Diameter - Cable Outside
1.46 in