
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLAT5ERA
The AccessTrak® ramping system is a modular cable protection product that enables users to be ADAAG (American Disabilities Act Accessibility Guidelines) compliant and limits the exposure of cables and hoses to people and light vehicles passing over those cables and hoses. AccessTrak is an xpandable five channel system that will protect cable and hose diameters up to 1.31 inches (33.0mm). For applications requiring more than five channels, AccessTrak can be expanded by width. In addition, AccessTrak is interlocking expandable by length to protect cables and hoses of any length. The AccessTrak ramping system provides a safe, flexible means of protecting cables and hoses in areas requiring ADA compliance.
Catalog Number
HBLAT5ERA
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
AccessTrak Floor Cable Cover
Type
Trough End Rails
UPC
783585145112
Dimensions
2.5 in x 13.28 in x 4 in
Height
4 in
Length
2.5 in
Width
13.28 in
EU RoHS Indicator
Contact Manufacturer