HUBBELL
Image of PROTRK115Y Wire and Cable Protection, ProTRAK, DropOver Version, 1.5" Wide Single Channel, 3' Length, Yellow

Wire and Cable Protection, ProTRAK, DropOver Version, 1.5" Wide Single Channel, 3' Length, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PROTRK115Y

Wire and Cable Protection, ProTRAK, DropOver Version, 1.5" Wide Single Channel, 3' Length, Yellow

ProTrakâ„¢ non-metallic single channel cable protectors are suitable for lightweight vehicle and pedestrian traffic. Available in both black and yellow. The drop over PROTRK115 series can accommodate up to 0.75 inches (19.0mm), while the PROTRK140 can handle up to 1.50 inches (38.1mm). The hinged covered PROTRK1225 series can accommodate up to 0.75 inches (19.0mm). A unique tread surface provides maximum traction. ProTrakâ„¢ cable protectors can be interlocked as a single color run or as a yellow and black run.

  • High Density Construction
  • Weather Resistant
  • High Visibility Safety Black and Yellow

General

Catalog Number

PROTRK115Y

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Series

ProTrak Floor Cable Cover

Style

Channel Dim. 1.50" x 0.50"

Type

1-Channel Trak

UPC

783585536699

Dimensions

Dimensions

3 ft x 5.25 in x 0.75 in

Height

0.75 in

Length

3 ft

Width

5.25 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer