HUBBELL
Wire and Cable Protection, ProTRAK, DropOver Version, 4.0" Wide Single Channel, 3' Length, Yellow
Image of PROTRK140Y Wire and Cable Protection, ProTRAK, DropOver Version, 4.0" Wide Single Channel, 3' Length, Yellow
Discontinued

Wire and Cable Protection, ProTRAK, DropOver Version, 4.0" Wide Single Channel, 3' Length, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PROTRK140Y

Wire and Cable Protection, ProTRAK, DropOver Version, 4.0" Wide Single Channel, 3' Length, Yellow

ProTrak™ non-metallic single channel cable protectors are suitable for lightweight vehicle and pedestrian traffic. Available in both black and yellow. The drop over PROTRK115 series can accommodate up to 0.75 inches (19.0mm), while the PROTRK140 can handle up to 1.50 inches (38.1mm). The hinged covered PROTRK1225 series can accommodate up to 0.75 inches (19.0mm). A unique tread surface provides maximum traction. ProTrak™ cable protectors can be interlocked as a single color run or as a yellow and black run.

  • High Density Construction
  • Weather Resistant
  • High Visibility Safety Black and Yellow

General

Catalog Number

PROTRK140Y

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Series

ProTrak Floor Cable Cover

Style

Channel Dim. 4.00" x 1.00"

Type

1-Channel Drop Over Trak

UPC

783585536712

Dimensions

Dimensions

3 ft x 10.75 in x 1.5 in

Height

1.5 in

Length

3 ft

Width

10.75 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

100