HUBBELL
CT120400MH14L0, Cable Tie, 4" Max Bundle, 120 Lb Tensile, UV Black, Screw Mount
Image of CT120400MH14L0 CT120400MH14L0, Cable Tie, 4" Max Bundle, 120 Lb Tensile, UV Black, Screw Mount

CT120400MH14L0, Cable Tie, 4" Max Bundle, 120 Lb Tensile, UV Black, Screw Mount

Brand: Burndy

Catalog ID: CT120400MH14L0

UV Black Nylon 6/6 Mounting Hole Cable Tie, #14 Stud, 4" Max. Bundle Dia, 120 Lbs, 16.25" Long, 0.30" Wide.

  • Screw Mounting Hole
  • Suitable for General Use

General

Application

For Screw Mount

Catalog Number

CT120400MH14L0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Standard

UPC

781810335345

UPC 14 Digit GTIN

00781810335345

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

399 mm

Dimension - Length Overall inch

15.70 in

Dimension - Screw Size inch

1/4

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Length

16.25 in

Package Height

Package Length

Package Weight

Package Width

Width

0.3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

120

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

2000

Minimum Pack Quantity

50