HUBBELL
CT18075M0, Tie, .75" Max Bundle, 18 Lb Tensile, UV Black
Image of CT18075M0 CT18075M0, Tie, .75" Max Bundle, 18 Lb Tensile, UV Black

CT18075M0, Tie, .75" Max Bundle, 18 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT18075M0

Nylon cable ties, Tensile strength-18 Lbs, Color- UV Black, 04.10"L, 0.10"W, 0.75" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT18075M0

Color

Black

Material

Nylon 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810331750

UPC 14 Digit GTIN

00781810331750

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.1 in

Dimension - Width inch

0.1 in

Dimension - Width mm

2.5 mm

Length

4.1 in

Package Height

2.6 in

Package Length

9.5 in

Package Weight

0.63 lb

Package Width

5.1 in

Width

0.1 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-4-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Minimum Pack Quantity

1000

Packaging Type

Bag

Pallet Quantity

99999