HUBBELL
Image of CT18200C0UG CT18200C0UG, Cable Tie, 18 Lb Tensile, UV Black, Universal Grade

CT18200C0UG, Cable Tie, 18 Lb Tensile, UV Black, Universal Grade

Brand: Burndy

Catalog ID: CT18200C0UG

Nylon UNIRAP - 18 Lb. Tensile Strength.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT18200C0UG

Color

UV Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18

Rating - Minimum Tensile Strength N

18

Series

UNIRAPâ„¢ Series

Tool Type

Mini

Trade Name

UNIRAPâ„¢

UPC

781810512135

UPC 14 Digit GTIN

00781810512135

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

202 mm

Dimension - Length Overall inch

7.95 in

Dimension - Width inch

0.10 in

Dimension - Width mm

3 mm

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Rating - Minimum Tensile Strength N

18

Logistics

Carton Quantity

21000

Minimum Pack Quantity

100

Pallet Quantity

63000