
Brand: Burndy
Catalog ID: CT18200C0UG
Catalog Number
CT18200C0UG
Color
UV Black
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
18
Rating - Minimum Tensile Strength N
18
Series
UNIRAP™ Series
Tool Type
Mini
Trade Name
UNIRAP™
UPC
781810512135
UPC 14 Digit GTIN
00781810512135
Dimension - Bundle Diameter Max inch
2
Dimension - L Length Overall mm
202 mm
Dimension - Length Overall inch
7.95 in
Dimension - Width inch
0.10 in
Dimension - Width mm
3 mm
Package Height
0.6 in
Package Length
12 in
Package Weight
0.13 lb
Package Width
3.6 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
18
Rating - Minimum Tensile Strength N
18
Carton Quantity
21000
Minimum Pack Quantity
100
Pallet Quantity
63000