
Brand: Burndy
Catalog ID: CT18200C6BLU
Catalog Number
CT18200C6BLU
Color
Blue
Material
NYLON 6/6
Series
UNIRAP™ Series
Tensile Strength
17.6 lb.
UPC
621945619852
Dimensions
7.88 in x 0.18 in x .18 in
Height
.18 in
Length
7.88 in
Thickness
.098 in
Width
0.18 in
Tensile Strength
17.6 lb.
Carton Quantity
500