HUBBELL
CT250200RQ0, Tie, 2.25" Max Bundle, UV Black, Releasable
Image of CT250200RQ0 CT250200RQ0, Tie, 2.25" Max Bundle, UV Black, Releasable

CT250200RQ0, Tie, 2.25" Max Bundle, UV Black, Releasable

Brand: Burndy

Catalog ID: CT250200RQ0

Nylon cable ties, Tensile strength-250 Lbs, Color- UV Black, 09.00"L, 0.50"W, 02.25" Bundle Dia.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

General

Catalog Number

CT250200RQ0

Color

Black

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810334812

UPC 14 Digit GTIN

00781810334812

Dimensions

Dimension - Bundle Diameter Max inch

2.25

Dimension - L Length Overall mm

229 mm

Dimension - Length Overall inch

9 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

9 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

250

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

1500

Minimum Pack Quantity

1500

Packaging Type

Bag

Pallet Quantity

1