HUBBELL
CT30125MH8C, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Screw Mount
Image of CT30125MH8C CT30125MH8C, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Screw Mount

CT30125MH8C, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Screw Mount

Brand: Burndy

Catalog ID: CT30125MH8C

Nylon cable ties, Tensile strength-30 Lbs, Color- Natural, 05.80"L, 0.13"W, 01.25" Bundle Dia.

Mounting Hole

General

Catalog Number

CT30125MH8C

Color

Natural

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

30

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810335208

UPC 14 Digit GTIN

00781810335208

Dimensions

Dimension - Bundle Diameter Max inch

1.25

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.80 in

Dimension - Screw Size inch

#8

Dimension - Width inch

0.13 in

Dimension - Width mm

3 mm

Length

5.8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.13 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

30

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Packaging Type

Bag