HUBBELL
CT40200SSBC, Nylon Tie, SS Barb, 7.87" Long, Natural
Image of CT40200SSBC CT40200SSBC, Nylon Tie, SS Barb, 7.87" Long, Natural
Image of CT40200SSBC CT40200SSBC, Nylon Tie, SS Barb, 7.87" Long, Natural

CT40200SSBC, Nylon Tie, SS Barb, 7.87" Long, Natural

Brand: Burndy

Catalog ID: CT40200SSBC

Nylon Stainless Steel BARB Cable Ties, 7.87 IN L, .15 IN W, Tensile Strength: 40 Lbs,Material:Nylon 6/6.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT40200SSBC

Color

Natural

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>SS Barb Ties

Product Type

Stainless Steel Barb Tie

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564585

UPC 14 Digit GTIN

00781810564585

Dimensions

Dimension - Bundle Diameter Max inch

1.97

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.87 in

Dimension - Width inch

0.15 in

Dimension - Width mm

4 mm

Length

7.87 in

Package Height

0.8 in

Package Length

11.7 in

Package Weight

0.25 lb

Package Width

4.4 in

Width

0.15 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

40

Logistics

Carton Quantity

3000

Minimum Pack Quantity

100

Pallet Quantity

99999