HUBBELL
CT50175C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, Black
Image of CT50175C0 CT50175C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, Black
Buy America(n) Qualified

CT50175C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, Black

Brand: Burndy

Catalog ID: CT50175C0

UV Black1 Nylon 6/6 Cable Tie, 1.75" Max. Bundle Dia, 50 Lbs, 8" Long.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT50175C0

Color

UV Black

EU RoHS Indicator

Yes

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAP™

Type

Standard

UPC

781810332863

UPC 14 Digit GTIN

00781810332863

Dimensions

Dimension - Bundle Diameter Max inch

1.87 in

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.56 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

8 in

Package Height

0.8 in

Package Length

12.5 in

Package Weight

0.29 lb

Package Width

6 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Military Spec Number

MS3367-1-0

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Minimum Pack Quantity

100

Pallet Quantity

99999