
Brand: Burndy
Catalog ID: CT50175C0UG
Application
For General Purpose
Catalog Number
CT50175C0UG
Color
UV Black
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
50
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Tool Type
Standard
Trade Name
UNIRAP™
Type
UG, Standard
UPC
781810469125
UPC 14 Digit GTIN
00781810469125
Dimension - Bundle Diameter Max inch
1.75
Dimension - L Length Overall mm
199 mm
Dimension - Length Overall inch
7.83 in
Dimension - Width inch
0.18 in
Dimension - Width mm
4.6 mm
Package Height
1.1 in
Package Length
12.1 in
Package Weight
0.28 lb
Package Width
5.4 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Certification - UV Rated
Yes
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
50
Carton Quantity
9000
Minimum Pack Quantity
100
Pallet Quantity
99999