

Brand: Burndy
Catalog ID: CT50175CUG
Application
For General Purpose
Catalog Number
CT50175CUG
Color
Natural
Material
Nylon 6/6
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties
Product Type
Standard Tie
Rating - Minimum Tensile Strength lbs
50
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Tool Type
Standard
Trade Name
UNIRAP™
Type
UG, Standard
UPC
781810469071
UPC 14 Digit GTIN
00781810469071
Dimension - Bundle Diameter Max inch
1.75
Dimension - L Length Overall mm
199 mm
Dimension - Length Overall inch
7.83 in
Dimension - Width inch
0.18 in
Dimension - Width mm
4.6 mm
Length
8 in
Package Height
0.8 in
Package Length
12 in
Package Weight
0.28 lb
Package Width
5.4 in
Width
0.18 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
50
Carton Quantity
9000
Minimum Pack Quantity
100
Pallet Quantity
18000