HUBBELL
CT50175MH10M, Tie, 1.75" Max Bundle, Natural, Screw Mount
Image of CT50175MH10M CT50175MH10M, Tie, 1.75" Max Bundle, Natural, Screw Mount

CT50175MH10M, Tie, 1.75" Max Bundle, Natural, Screw Mount

Brand: Burndy

Catalog ID: CT50175MH10M

Nylon cable ties, Tensile strength-50 Lbs, Color- Natural, 08.00"L, 0.17"W, 01.75" Bundle Dia.

Mounting Hole

General

Catalog Number

CT50175MH10M

Color

Natural

Material

Nylon 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810335253

UPC 14 Digit GTIN

00781810335253

Dimensions

Dimension - Bundle Diameter Max inch

1.75 in

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

8.00 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.17 in

Dimension - Width mm

4 mm

Length

8 in

Package Height

3 in

Package Length

16 in

Package Weight

3.35 lb

Package Width

11.75 in

Width

0.17 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

5000

Minimum Pack Quantity

5000

Packaging Type

Bag

Pallet Quantity

99999