HUBBELL
CT50175SSBC, Nylon Tie, 5SS Barb, 1.77" Bundle, Natural
Image of CT50175SSBC CT50175SSBC, Nylon Tie, 5SS Barb, 1.77" Bundle, Natural
Image of CT50175SSBC CT50175SSBC, Nylon Tie, 5SS Barb, 1.77" Bundle, Natural

CT50175SSBC, Nylon Tie, 5SS Barb, 1.77" Bundle, Natural

Brand: Burndy

Catalog ID: CT50175SSBC

Nylon 6/6 Cable Tie with Stainless steel Barb, 50 Lbs, Natural, 1.77" Bundle Dia., Package: 100.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50175SSBC

Color

Natural

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>SS Barb Ties

Product Type

Stainless Steel Barb Tie

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564615

UPC 14 Digit GTIN

00781810564615

Dimensions

Dimension - Bundle Diameter Max inch

1.77

Dimension - L Length Overall mm

186 mm

Dimension - Length Overall inch

7.32 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Package Height

1 in

Package Length

12.25 in

Package Weight

0.27 lb

Package Width

6 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50

Logistics

Carton Quantity

8000

Minimum Pack Quantity

100

Pallet Quantity

99999