HUBBELL
CT50300SSBC, Nylon Tie, SS Barb, 11.61" Long, Natural
Image of CT50300SSBC CT50300SSBC, Nylon Tie, SS Barb, 11.61" Long, Natural

CT50300SSBC, Nylon Tie, SS Barb, 11.61" Long, Natural

Brand: Burndy

Catalog ID: CT50300SSBC

Nylon Stainless Steel BARB Cable Ties, 11.61 IN L, .19 IN W, Tensile Strength: 50 Lbs,Color:Natural.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50300SSBC

Color

Natural

EU RoHS Indicator

Yes

Material

Nylon 6/6

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564660

UPC 14 Digit GTIN

00781810564660

Dimensions

Dimension - Bundle Diameter Max inch

3.19

Dimension - L Length Overall mm

295 mm

Dimension - Length Overall inch

11.61 in

Dimension - Width inch

.19 in

Dimension - Width mm

5 mm

Length

11.61 in

Package Height

1.1 in

Package Length

16.75 in

Package Weight

0.59 lb

Package Width

6 in

Width

0.19 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50

Logistics

Carton Quantity

6000

Minimum Pack Quantity

100

Pallet Quantity

99999