HUBBELL
CTB075RA4CUG, Cable Tie Mounting Base, Rubber Adhesive, Natural
Image of CTB075RA4CUG CTB075RA4CUG, Cable Tie Mounting Base, Rubber Adhesive, Natural

CTB075RA4CUG, Cable Tie Mounting Base, Rubber Adhesive, Natural

Brand: Burndy

Catalog ID: CTB075RA4CUG

Nylon Cable tie mounting bases, Color:Natural, 0.75" L, 0.75" W, Max Tie Slot Width: 0.20", Tensile Strength: 9 Lbs.

Cable Tie Base

General

Catalog Number

CTB075RA4CUG

Color

Natural

Material

NYLON 6/6

Mounting Method

Rubber adhesive

Series

UNIRAP™ Series

Type

Cable Tie Bases

UPC

781810499115

UPC 14 Digit GTIN

00781810499115

Dimensions

Dimension - B Length inch

0.74 in

Dimension - Width inch

0.74 in

Dimensions

0.75 in x 0.75 in x 0.19 in

Height

0.19 in

Length

0.75 in

Width

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Mounting Method

Rubber adhesive

Logistics

Carton Quantity

13000

Minimum Pack Quantity

100

Pallet Quantity

99999