HUBBELL
Image of CTNT50650D0 CTNT50650D0, Cable Tie, 6.7" Max Bundle, 50 Lb Tensile, Black, Nylon 12
Image of CTNT50650D0 CTNT50650D0, Cable Tie, 6.7" Max Bundle, 50 Lb Tensile, Black, Nylon 12

CTNT50650D0, Cable Tie, 6.7" Max Bundle, 50 Lb Tensile, Black, Nylon 12

Brand: Burndy

Catalog ID: CTNT50650D0

Nylon 12 Cable Tie, Tensile strength: 50 Lbs, Color: Black, 23.62"L, 0.19"W, 6.70" Bundle Dia.

  • Nylon 12 Cable Ties provide excellent UV, chemical and moisture resistant
  • Ties feature inside serrations and bent tail for quick, easy installation
  • Smooth edge to prevent bundle damage
  • Especially suitable in high moisture, corrosive (zinc chloride and dilute acids) environments
  • Good in low temperatures
  • Indoor/Outdoor applications

Product details

General

Catalog Number

CTNT50650D0

Color

Black

Material

NYLON 12

Rating - Minimum Tensile Strength lbs

50 lb

Tensile Strength

50 / 22 lb./Kg

Trade Name

UNIRAPâ„¢

UPC

621945469389

Dimensions

Dimension - Bundle Diameter Max inch

6.70 in

Dimension - L Length Overall mm

600 mm

Dimension - Length Overall inch

23.62 in

Dimension - Width inch

0.19 in

Dimension - Width mm

4.8 mm

Thickness

0.063 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5000

Minimum Pack Quantity

500

Resources and downloads