HUBBELL
Image of CT175600Q0 CT175600Q0, Cable Tie, 175 Lb Tensile, UV Black

CT175600Q0, Cable Tie, 175 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT175600Q0

Nylon 6/6 Standard Cable Tie, UV Black, 175 Lbs Min Ten Strgth, 21.00" L, 0.35" W.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT175600Q0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAP™

Type

Heavy

UPC

781810334119

UPC 14 Digit GTIN

00781810334119

Dimensions

Dimension - Bundle Diameter Max inch

7

Dimension - L Length Overall mm

622 mm

Dimension - Length Overall inch

24.51 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Length

21 in

Width

0.35 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-10-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Logistics

Carton Quantity

500

Minimum Pack Quantity

25