BUR_CT50175MH10C0_PRODIMAGE
BUR_CT50175MH10C0_PRODIMAGE

CT50400MH10C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount

Brand:

Burndy

Catalog ID:

CT50400MH10C0

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 14.50"L, 0.17"W, 04.00" Bundle Dia.

Mounting Hole

LENGTH: 15.25" COLOR: UV BLACK,BUNDLE DIA. .06" - 4", TEMP. RANGE: -40F - 185F

Product details

General

Application
Bundling and mounting, one easy installation. Ideal for use where bundle needs to be secured, such as control panels and ceilings
Color
Black
EU RoHS Indicator
Yes
Material
NYLON 6/6
Mounting Method
Screw
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
50
Sub Brand
UNIRAP
Trade Name
UNIRAPâ„¢
Type
CT-MH
UPC
781810335307

Dimensions

Dimension - Bundle Diameter Max inch
4
Dimension - L Length Overall mm
368 mm
Dimension - Length Overall inch
14.50 in
Dimension - Screw Size inch
#10
Dimension - Width inch
0.18 in
Dimension - Width mm
5 mm
Length
15.25 in

Certifications And Compliance

Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1000
Minimum Pack Quantity
1000
Packaging Type
Bag

Resources and downloads