HUBBELL
CT175600QUG, Tie, 6" Max Bundle, Natural, Universal Grade
Image of CT175600QUG CT175600QUG, Tie, 6" Max Bundle, Natural, Universal Grade

CT175600QUG, Tie, 6" Max Bundle, Natural, Universal Grade

Brand: Burndy

Catalog ID: CT175600QUG

Nylon cable ties, Tensile strength-175 Lbs, Color- Natural,24"L, 0.35"W, 6.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT175600QUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810499153

UPC 14 Digit GTIN

00781810499153

Dimensions

Dimension - Bundle Diameter Max inch

6

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Length

24 in

Package Height

1.1 in

Package Length

29 in

Package Weight

0.58 lb

Package Width

5.4 in

Width

0.35 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

175

Logistics

Carton Quantity

1500

Minimum Pack Quantity

25

Pallet Quantity

1000