HUBBELL
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT250600Q0, Cable Tie, 6" Max Bundle, 250 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT250600Q0

UV Black Nylon 6/6 Cable Tie, 6" Max. Bundle Dia, 250 Lbs, 23" Long, 0.50" Wide.

Standard Cable Tie

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

Product details

General

Application

For Outdoor Applications

Catalog Number

CT250600Q0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAPâ„¢

Type

Heavy

UPC

781810334645

Dimensions

Dimension - Bundle Diameter Max inch

6.10 in

Dimension - L Length Overall mm

579 mm

Dimension - Length Overall inch

22.80 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

25

Resources and downloads