HUBBELL
CTB075RA4M, Mounting Base, Rubber Adhesive, Natural
Image of CTB075RA4M CTB075RA4M, Mounting Base, Rubber Adhesive, Natural
Image of CTB075RA4M CTB075RA4M, Mounting Base, Rubber Adhesive, Natural

CTB075RA4M, Mounting Base, Rubber Adhesive, Natural

Brand: Burndy

Catalog ID: CTB075RA4M

Nylon Cable tie mounting bases, Color:Natural, 0.75" L, 0.75" W, Max Tie Slot Width: 0.20", Tensile Strength: 9 Lbs.

Cable Tie Base

General

Catalog Number

CTB075RA4M

Color

Natural

Material

Nylon 6/6

Mounting Method

Rubber adhesive or #4 screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Tie Bases

Product Type

Mounting Bases

Series

UNIRAP™ Series

Trade Name

UNIRAP™

Type

Cable Tie Bases

UPC

781810335826

UPC 14 Digit GTIN

00781810335826

Dimensions

Dimension - B Length inch

0.74 in

Dimension - Width inch

0.74 in

Dimensions

0.75 in x 0.75 in x 0.19 in

Height

0.19 in

Length

0.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Configuration

Mounting Method

Rubber adhesive or #4 screw

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag

Pallet Quantity

1