HUBBELL
CT30125C, Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural
Image of CT30125C CT30125C, Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural
Image of CT30125C CT30125C, Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural

CT30125C, Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT30125C

Natural Nylon 6/6 Cable Tie, 1.25" Max. Bundle Dia, 30 Lbs, 6" Long.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT30125C

Color

Natural

Material

Nylon 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

30

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Intermediate

Type

Intermediate

UPC

781810331804

UPC 14 Digit GTIN

00781810331804

Dimensions

Dimension - Bundle Diameter Max inch

1.40 in

Dimension - L Length Overall mm

148 mm

Dimension - Length Overall inch

5.84 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Length

6 in

Package Height

1.4 in

Package Length

10.6 in

Package Weight

0.17 lb

Package Width

6.2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-5-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Rating - Minimum Tensile Strength lbs

30

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

99999