
Brand: Burndy
Catalog ID: CT18125M
Application
For General Purpose
Catalog Number
CT18125M
Color
Natural
EU RoHS Indicator
Yes
Material
NYLON 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
18
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
Mini
UPC
781810331552
UPC 14 Digit GTIN
00781810331552
Dimension - Bundle Diameter Max inch
1.50 in
Dimension - L Length Overall mm
157 mm
Dimension - Length Overall inch
6.18 in
Dimension - Width inch
0.09 in
Dimension - Width mm
2 mm
Length
5.67 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.1 in
Buy America(n) Qualified
Contact Manufacturer
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
18
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Carton Quantity
10000
Minimum Pack Quantity
1000
Packaging Type
Bag
Pallet Quantity
1