HUBBELL
CT40200M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black
Image of CT40200M0 CT40200M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black

CT40200M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT40200M0

Nylon UV Black Standard Cable Ties, 40 lbs:bundle dia max:2 IN.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT40200M0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Intermediate

UPC

781810332399

UPC 14 Digit GTIN

00781810332399

Dimensions

Dimension - Bundle Diameter Max inch

2.37 in

Dimension - L Length Overall mm

225 mm

Dimension - Length Overall inch

8.87 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Package Height

2.5 in

Package Length

17 in

Package Weight

2.29 lb

Package Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

40

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000

Pallet Quantity

99999