HUBBELL
Image of CT120400D00 CT120400D00, Cable Tie, 120 Lb Tensile, 4" Bundle

CT120400D00, Cable Tie, 120 Lb Tensile, 4" Bundle

Brand: Burndy

Catalog ID: CT120400D00

Nylon UNIRAP - 120 Lb. Tensile Strength.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT120400D00

Color

Black

Material

Nylon 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810333419

UPC 14 Digit GTIN

00781810333419

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

383 mm

Dimension - Length Overall inch

15.09 in

Dimension - Width inch

0.3 in

Dimension - Width mm

8 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-3-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

120

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

2000

Minimum Pack Quantity

1000

Packaging Type

Bag