HUBBELL
CT50175PMC0, Cable Tie, 1.87" Max Bundle, 50 Lb Tensile, Natural, Push Mount
Image of CT50175PMC0 CT50175PMC0, Cable Tie, 1.87" Max Bundle, 50 Lb Tensile, Natural, Push Mount

CT50175PMC0, Cable Tie, 1.87" Max Bundle, 50 Lb Tensile, Natural, Push Mount

Brand: Burndy

Catalog ID: CT50175PMC0

Natural Nylon 6/6 Push Mount Cable Tie, Tensile Strength-50Lbs, 7.99"L, 0.18"W, 1.87" Max. Bundle Dia.

Push Mount Style

General

Catalog Number

CT50175PMC0

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810335086

UPC 14 Digit GTIN

00781810335086

Dimensions

Dimension - Bundle Diameter Max inch

1.87 in

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

7.99 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

7.99 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag

Pallet Quantity

99999