HUBBELL
CT50400MH10C, Tie, 4" Max Bundle, Natural, Screw Mount
Image of CT50400MH10C CT50400MH10C, Tie, 4" Max Bundle, Natural, Screw Mount

CT50400MH10C, Tie, 4" Max Bundle, Natural, Screw Mount

Brand: Burndy

Catalog ID: CT50400MH10C

Nylon cable ties, Tensile strength-50 Lbs, Color- Natural, 14.50"L, 0.17"W, 04.00" Bundle Dia.

Mounting Hole

General

Catalog Number

CT50400MH10C

Color

Natural

Material

Nylon 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810335284

UPC 14 Digit GTIN

00781810335284

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

368 mm

Dimension - Length Overall inch

14.50 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

14.5 in

Package Height

1 in

Package Length

19.25 in

Package Weight

0.57 lb

Package Width

6 in

Width

0.17 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag

Pallet Quantity

99999