

Brand: Burndy
Catalog ID: CTSS900200304L
Catalog Number
CTSS900200304L
Connector Type
UNCOATED
Material
304 Stainless Steel
Operating Temperature Celcius Max
300 °C
Operating Temperature Celcius Min
-40 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>SS Ties
Product Type
Self Locking Steel Ball
Rating - Minimum Tensile Strength lbs
920
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810651575
UPC 14 Digit GTIN
00781810651575
Dimension - Bundle Diameter Max inch
1.97
Dimension - L Length Overall mm
200 mm
Dimension - Length Overall inch
7.87 in
Dimension - Width inch
0.62 in
Dimension - Width mm
15.9 mm
Length
7.87 in
Package Height
0.9 in
Package Length
14 in
Package Weight
1.63 lb
Package Width
6 in
Width
0.62 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
920
Operating Temperature Celcius Max
300 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 300
Connector Type
UNCOATED
Carton Quantity
1300
Minimum Pack Quantity
50
Pallet Quantity
48000