HUBBELL
CT18075CUG, Tie, .75" Max Bundle, Natural, Universal Grade
Image of CT18075CUG CT18075CUG, Tie, .75" Max Bundle, Natural, Universal Grade

CT18075CUG, Tie, .75" Max Bundle, Natural, Universal Grade

Brand: Burndy

Catalog ID: CT18075CUG

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 03.94"L, 0.10"W, 0.75" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT18075CUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810468920

UPC 14 Digit GTIN

00781810468920

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

101 mm

Dimension - Length Overall inch

3.94 in

Dimension - Width inch

0.10 in

Dimension - Width mm

2.5 mm

Length

3.94 in

Package Height

0.5 in

Package Length

7.5 in

Package Weight

0.06 lb

Package Width

3.6 in

Width

0.1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Rating - Minimum Tensile Strength lbs

18

Logistics

Carton Quantity

35000

Minimum Pack Quantity

100

Pallet Quantity

99999