HUBBELL
CT120400L0UG, Tie, 120 Lb Tensile, UV Black, Universal Grade
Image of CT120400L0UG CT120400L0UG, Tie, 120 Lb Tensile, UV Black, Universal Grade

CT120400L0UG, Tie, 120 Lb Tensile, UV Black, Universal Grade

Brand: Burndy

Catalog ID: CT120400L0UG

Nylon UNIRAP - 120 Lb. Tensile Strength.

  • Nylon 6/6 Standard
  • Available in UV Black and Natural
  • One-piece injection molded
  • Maximum strength and adjustability for versatility
  • Chemically resistant to solvents, oils, grease, and diluted acids, Rounded edges and bent tail for easy installation
  • Self-locking

General

Catalog Number

CT120400L0UG

Color

UV Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

120

Series

UNIRAP™ Series

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810469187

UPC 14 Digit GTIN

00781810469187

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

370 mm

Dimension - Length Overall inch

14.57 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Package Height

1.1 in

Package Length

18.75 in

Package Weight

0.48 lb

Package Width

5.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

120

Logistics

Carton Quantity

3000

Minimum Pack Quantity

50

Pallet Quantity

75000