HUBBELL
CT50400SSBB0, Nylon Tie, SS Barb, 3.94" Bundle, Black
Image of CT50400SSBB0 CT50400SSBB0, Nylon Tie, SS Barb, 3.94" Bundle, Black
Image of CT50400SSBB0 CT50400SSBB0, Nylon Tie, SS Barb, 3.94" Bundle, Black

CT50400SSBB0, Nylon Tie, SS Barb, 3.94" Bundle, Black

Brand: Burndy

Catalog ID: CT50400SSBB0

Nylon 6/6 UV Stabilized Cable Tie with Stainless Steel Barb, 50 Lbs, UV Resistant Black, 3.94" Bundle Dia., Package: 250.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50400SSBB0

Color

Black

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>SS Barb Ties

Product Type

Stainless Steel Barb Tie

Rating - Minimum Tensile Strength lbs

50 Lb

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565315

UPC 14 Digit GTIN

00781810565315

Dimensions

Dimension - Bundle Diameter Max inch

3.94 in

Dimension - L Length Overall mm

364 mm

Dimension - Length Overall inch

14.33 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Package Height

1.75 in

Package Length

21.5 in

Package Weight

1.61 lb

Package Width

7.5 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 Lb

Logistics

Carton Quantity

5000

Minimum Pack Quantity

250

Pallet Quantity

74250