HUBBELL
CTSS250400PC304L, 304 SS Tie, 4" Bundle, Partial Coat
Image of CTSS250400PC304L CTSS250400PC304L, 304 SS Tie, 4" Bundle, Partial Coat

CTSS250400PC304L, 304 SS Tie, 4" Bundle, Partial Coat

Brand: Burndy

Catalog ID: CTSS250400PC304L

Semi coated stainless steel cable ties 304 grade, Tensile strength: 270 Lb, 15.75" L, 0.31" W, 4.02" Bundle Dia.

Stainless Steel Cable Tie - Partially Coated

General

Catalog Number

CTSS250400PC304L

Connector Type

PARTIALLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

270

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647523

UPC 14 Digit GTIN

00781810647523

Dimensions

Dimension - Bundle Diameter Max inch

4.02

Dimension - L Length Overall mm

400 mm

Dimension - Length Overall inch

15.75 in

Dimension - Width inch

0.31 in

Dimension - Width mm

7.9 mm

Length

15.75 in

Package Height

0.9 in

Package Length

20 in

Package Weight

0.99 lb

Package Width

4.4 in

Width

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

270

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

PARTIALLY COATED

Logistics

Carton Quantity

2000

Minimum Pack Quantity

50

Pallet Quantity

2000