HUBBELL
CTSS450300PC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 11.81" Long, Partially Coated
Image of CTSS450300PC304L CTSS450300PC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 11.81" Long, Partially Coated

CTSS450300PC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 11.81" Long, Partially Coated

Brand: Burndy

Catalog ID: CTSS450300PC304L

Semi coated stainless steel cable ties 304 grade, Tensile strength: 450 Lb, 11.81" L, 0.50" W, 3.00" Bundle Dia.

Stainless Steel Cable Tie - Partially Coated

General

Catalog Number

CTSS450300PC304L

Connector Type

PARTIALLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

450

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647585

UPC 14 Digit GTIN

00781810647585

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.81 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Length

11.81 in

Package Height

Package Length

Package Weight

Package Width

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

450

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

PARTIALLY COATED

Logistics

Carton Quantity

1000

Minimum Pack Quantity

50

Pallet Quantity

45000