HUBBELL
Image of CTZ50300C6 CTZ50300C6, Cable Tie, 3" Max Bundle, 50 Lb Tensile, Blue, TEFZEL

CTZ50300C6, Cable Tie, 3" Max Bundle, 50 Lb Tensile, Blue, TEFZEL

Brand: Burndy

Catalog ID: CTZ50300C6

50 LB., 3.00" BUNDLE DIAMETER, 11.5" LONG, 100 PCS BAG, COLOR BLUE.

  • TEFZEL® Fluropolymer ties feature a low smoke density with excellent flammability rating (UV 94VO)
  • Tolerates extreme high and low temperatures
  • Distinctive aqua blue color
  • Operating Temperature: -112 F (-80 C) low to 338 F (170 C) high