HUBBELL
CT18100SSBC0, Nylon Tie, 18 lb Tensile, Stainless Steel Barb
Image of CT18100SSBC0 CT18100SSBC0, Nylon Tie, 18 lb Tensile, Stainless Steel Barb

CT18100SSBC0, Nylon Tie, 18 lb Tensile, Stainless Steel Barb

Brand: Burndy

Catalog ID: CT18100SSBC0

Nylon Stainless Steel BARB Cable Ties, 4.02 IN L, .09 IN W, Tensile Strength: 18 Lbs,Max bundle dia:0.91".

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT18100SSBC0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564424

UPC 14 Digit GTIN

00781810564424

Dimensions

Dimension - Bundle Diameter Max inch

0.91

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.02 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Length

4.02 in

Package Height

0.7 in

Package Length

7.75 in

Package Weight

0.072 lb

Package Width

4.4 in

Width

0.09 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

18

Logistics

Carton Quantity

3000

Minimum Pack Quantity

100

Pallet Quantity

99999