HUBBELL
CT50300SSBB, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 11.61" Long, Natural
Image of CT50300SSBB CT50300SSBB, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 11.61" Long, Natural

CT50300SSBB, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 11.61" Long, Natural

Brand: Burndy

Catalog ID: CT50300SSBB

Nylon Stainless Steel BARB Cable Ties, 11.61 IN L, .19 IN W, Tensile Strength: 50 Lbs, Install with MK7, MK9, CTT50, TWT1.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50300SSBB

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565285

UPC 14 Digit GTIN

00781810565285

Dimensions

Dimension - Bundle Diameter Max inch

3.19

Dimension - L Length Overall mm

295 mm

Dimension - Length Overall inch

11.61 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Length

11.61 in

Package Height

7.75 in

Package Length

18.25 in

Package Weight

1.27 lb

Package Width

7.75 in

Width

0.19 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 Lb

Logistics

Carton Quantity

6000

Minimum Pack Quantity

250

Pallet Quantity

99999