HUBBELL
Image of CTSS700500304L CTSS700500304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 19.68" Long

CTSS700500304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 19.68" Long

Brand: Burndy

Catalog ID: CTSS700500304L

Uncoated stainless steel cable ties 304 grade, Tensile strength: 700 Lb, 19.68" L, 0.50" W, 5.04" Bundle Dia.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

General

Catalog Number

CTSS700500304L

Connector Type

UNCOATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Operating Temperature Range Fahrenheit

-

Rating - Minimum Tensile Strength lbs

700

Series

UNIRAPâ„¢ Series

Trade Name

UNIRAPâ„¢

UPC

781810651537

UPC 14 Digit GTIN

00781810651537

Dimensions

Dimension - Bundle Diameter Max inch

5.04

Dimension - L Length Overall mm

500 mm

Dimension - Length Overall inch

19.68 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Length

19.68 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

700

Operational

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Operating Temperature Range Fahrenheit

-

Configuration

Connector Type

UNCOATED

Logistics

Carton Quantity

800

Minimum Pack Quantity

50

Pallet Quantity

30000