HUBBELL
A-232B Reel,Series A, Lift 20Ft 16/3 SO (A-232B)
Image of A-232B A-232B Reel,Series A, Lift 20Ft 16/3 SO (A-232B)

A-232B Reel,Series A, Lift 20Ft 16/3 SO (A-232B)

$1,371.67 USD

Brand: Gleason Reel

Catalog ID: A-232B

Series A Cast Aluminum Reel Lift 20Ft 16/3 SO (A-232B).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-232B

Listings

UL

Product Category

Reels

UPC

783246000378

Dimensions

Cable Length Active

20

Length

20 in

Weight

32.7 lb

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Conductor Related

Number of Conductors

3

Wire Size

#16 AWG