HUBBELL
Image of A-343C A-343C Reel,Series A, Lift 30Ft 14/4 SO (A-343C)

A-343C Reel,Series A, Lift 30Ft 14/4 SO (A-343C)

$1,511.58 USD

Brand: Gleason Reel

Catalog ID: A-343C

Series A Cast Aluminum Reel Lift 30Ft 14/4 SO (A-343C).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-343C

Listings

UL

Product Category

Reels

UPC

783246000316

Dimensions

Cable Length Active

30

Length

30 in

Weight

37.1 lb

Electrical Ratings

Current / Amperage Rating

12 A

Current Rating

12 A

Conductor Related

Number of Conductors

4

Wire Size

#14 AWG