HUBBELL
GLEASON_REEL-A_PRODIMAGE
GLEASON_REEL-A_PRODIMAGE

A-435D Reel,Series A, Lift 50Ft 12/3 SO (A-435D)

$1,644.68 USD

Brand:

Gleason Reel

Catalog ID:

A-435D

Series A Cast Aluminum Reel Lift 50Ft 12/3 SO (A-435D).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-435D

Listings

UL

Product Category

Reels

UPC

783246000347

Dimensions

Cable Length Active

50

Length

50 in

Weight

43.1 lb

Electrical Ratings

Current / Amperage Rating

20 A

Current Rating

20 A

Conductor Related

Number of Conductors

3

Wire Size

#12 AWG